08 TCM CPPE CTL 6000.000 - Product Obsolete

Product 08 TCM CPPE CTL 6000.000 is now an obsolete item.

08 TCM CPPE CTL 6000.000
T-Case

, T-Case Metric, 8 mm Diameter, Chrome Plated Plain Ends60 Rockwell C Min.

Lead Time:  5 Days*
Cut to Length:

Min: 1000.0 mm  Max: 6000.0 mm  Tolerance +/- 0.8 mm


  • Shaft supports simplify mounting of Thomson 60 Case shafts. Users of Thomson 60 Case shafting should consider the use of these shaft supports.

Dimensions

Dimensions
Dimension Value
[dia] 8.0000
[ToleranceValues] 0 / -9 µm

Specifications

Specification Value
Shaft Type None
Material, Shaft Chrome Plated Plain Ends
Surface Finish 0.25 Ra µm
Hardness 60 Rockwell C Min.
Length 6,000.0 mm / 236.2 in
Diameter 8 mm / 0.315 in
Weight 2.400 kg/m / 17.359 lbs/ft
Taper 0.0020 mm / 0.0001 in

Get Quote

*Please fill out the information below so we can best assist you: